Last Time Buy
RGW60TS65D
High-Speed Fast Switching Type, 650V 30A, FRD Built-in, TO-247N, Field Stop Trench IGBT
RGW60TS65D
Last Time Buy
RGW60TS65D
High-Speed Fast Switching Type, 650V 30A, FRD Built-in, TO-247N, Field Stop Trench IGBT
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RGW60TS65DGC13
Status |
Last Time Buy
Package |
TO-247GE
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS |
Yes
Specifications:
Series
W: High speed fast SW
VCES [V]
650
IC(100°C)[A]
30
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
35
Built-in Diode
FRD
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
20.95x15.94 (t=5.22)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching
- Low Switching Loss & Soft Switching
- Built in Very Fast & Soft Recovery FRD
- Pb - free Lead Plating ; RoHS Compliant