Not Recommended for New Designs RGC80TSX8R
Reverse Conducting Type, 1800V 40A, Integrated Diode, TO-247N, Field Stop Trench IGBT

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RGC80TSX8RGC11
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

C: Reverse Conducting

VCES [V]

1800

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

2.2

tf(Typ.) [ns]

55

Built-in Diode

FRD

BVCES (Min.)[V]

1800

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Monolithic Body Diode with Low Forward Voltage
  • Pb - free Lead Plating ; RoHS Compliant

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed