Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The reference voltage is the lowest voltage that can be output by a power supply IC. Hence for the power supply IC, the reference voltage should be set as low as possible. However, the lower the voltage is set, the lower will be the precision and noise immunity, and so at present standard practice is to set the reference voltage to approximately 0.7 V to 1.0 V.