Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The BR93Hxx-WC reduces the lower limit of the operating supply voltage range from 2.7V to 2.5V, increases the data retention period from 40 years to 100 years, raises the SK frequency from 1.25MHz to 2MHz, and reduces the write cycle time from 10ms to 4ms.