ML9484
LCD Controller Drivers (Package Product)

The ML9484 is an LCD driver LSI, consists of a 50-bit shift register, a 200-bit data latch, 50 sets of LCD drivers, and a common signal generation circuit.
It can directly drive an LCD up to 50 segments for static display, 100 segments for 1/2-duty display, 150 segments for 1/3-duty display, and 200 segments for 1/4-duty display.

Product Detail

 
Part Number | ML9484
Status | Recommended
Package | TQFP64
RoHS | Yes

Specifications:

Logic Supply Voltage[V]

2.7 to 5.5

Driver Supply Voltage[V]

4.5 to 5.5

Operating temperature[°C]

-40 to105

Max. No. of Segment Outputs

50

Max. No. of Driving Segments: static

50

Max. No. of Driving Segments: 1/2

100

Max. No. of Driving Segments: 1/3

150

Max. No. of Driving Segments: 1/4

200

Internal Oscillation Frame Frequency[Hz]

-

Feature

Supports external clock input / Bias generator built in

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar