ML9477
LCD Controller Drivers (Package Product)

The ML9477 is an LCD driver for dynamic display. It has a function to switch between 1/3 and 1/4 duty. When 1/4 duty is selected, an LCD of up to 128 segments can be driven directly; when 1/3 duty is selected, an LCD of up to 96 segments can be driven directly.

Product Detail

 
Part Number | ML9477
Status | Recommended
Package | TQFP48
RoHS | Yes

Specifications:

Logic Supply Voltage[V]

3V±10% / 5V±10%

Driver Supply Voltage[V]

3.5 to 5.5

Operating temperature[°C]

-40 to105

Max. No. of Segment Outputs

32

Max. No. of Driving Segments: 1/3

96

Max. No. of Driving Segments: 1/4

128

Internal Oscillation Frame Frequency[Hz]

-

Feature

Supports external clock input / Bias generator built in / EMS countermeasure built in

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar