ML9473
LCD Controller Drivers (Package Product)

The ML9473 is a LCD driver for dynamic display providing 3-duty-switchable pins (1/3, 1/4, 1/5 duty). It can directly drive LCDs of up to 300, 240 and 180 segments when 1/5, 1/4 and 1/3 duty are selected respectively.

Product Detail

 
Part Number | ML9473
Status | Recommended
Package | TQFP80
RoHS | Yes

Specifications:

Logic Supply Voltage[V]

3.0 to 5.5 (single)

Driver Supply Voltage[V]

3.0 to 5.5 (single)

Operating temperature[°C]

-40 to105

Max. No. of Segment Outputs

60

Max. No. of Driving Segments: 1/3

180

Max. No. of Driving Segments: 1/4

240

Max. No. of Driving Segments: 1/5

300

Internal Oscillation Frame Frequency[Hz]

-

Feature

Supports external clock input

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar