|
LCD Controller Drivers (Package Product)
Our TN/STN LCD Driver have been adopted in a variety of applications such as automotive systems & AV equipment.
These drivers have excellent features such as high reliability & EMS-resistance.
Parametric Search
Supporting Information
TN/STN LCD Driver
Graphic LCD, Low duty LCD
Overview
TN (Twisted Nematic) / STN (Super Twisted Nematic) liquid crystal display drivers are available for a segment type and dot matrix type display. These drivers support a wide lineup, from common/segment drivers to controller drivers.
LAPIS Technology offers versatile, market-proven LCD drivers ideal for a variety of applications, from automotive systems to AV equipment.
The expanded lineup includes low-cost types as well as high reliability models with EMS resistance.
Product Features
Feature 1Available for various kinds of display
We offer a wide range of line-ups from simple drivers to controller drivers with built-in RAM for segment type display and dot matrix type display.
Feature 2Integrated EMS resistant circuit reduces the number of parts required
Electromagnetic noise introduced in LCDs normally results in darker images.
Conventional countermeasures consist of externally mounted boards, increasing overall board size.
In response to this, LAPIS Technology integrates an EMS-resistant circuit on the chip itself, reducing the number of parts required, and simplifying design while contributing to set miniaturization.
Feature 3No external parts are required, simplifying the design
All required components, including discrete RC components for the oscillator and a bias circuit for driving LCD, are built-in, eliminating the need for external parts while simplifying configuration significantly.
Feature 4Extensive automotive experience
Applications

TN/STN display drivers have been adopted by many kinds of application panels such as automotive systems (car clock, car audio, indicators, climate, odo-trip), industrial equipment, and consumer electronics. We will apply unique technologies such as high EMS resistance, wide range operating temperature, and high-reliability technology.