Rohm Breadcrumb

display_tn-stn-lcd-drivers

Controller Drivers for Graphic LCD

Our TN/STN LCD Driver have been adopted in a variety of applications such as automotive systems & AV equipment.
These drivers have excellent features such as high reliability & EMS-resistance.

Lineup

 
Products Max. No. of Segment Outputs Feature PKG Typical Uses
Controller Drivers for Graphic LCD 180 Integrated RAM COG
P-TQFP
Industrial
Automotive
Controller Driver for Low Duty LCD 160 Supports external clock input COG
P-QFP
P-TQFP
Industrial
Automotive

Supporting Information

 

TN/STN LCD Drivers
Graphic LCD, Low duty LCD

Overview

TN (Twisted Nematic) / STN (Super Twisted Nematic) liquid crystal display drivers are available for a segment type and dot matrix type display. These drivers support a wide lineup, from common/segment drivers to controller drivers.
LAPIS TECHNOLOGY™ offers versatile, market-proven LCD drivers ideal for a variety of applications, from automotive systems to AV equipment.
The expanded lineup includes low-cost types as well as high reliability models with EMS resistance.

Product Features

Feature 1Available for various kinds of display

We offer a wide range of line-ups from simple drivers to controller drivers with built-in RAM for segment type display and dot matrix type display.


Feature 2Integrated EMS resistant circuit reduces the number of parts required

Electromagnetic noise introduced in LCDs normally results in darker images.
Conventional countermeasures consist of externally mounted boards, increasing overall board size.
In response to this, LAPIS TECHNOLOGY™ integrates an EMS-resistant circuit on the chip itself, reducing the number of parts required, and simplifying design while contributing to set miniaturization.


Feature 3No external parts are required, simplifying the design

All required components, including discrete RC components for the oscillator and a bias circuit for driving LCD, are built-in, eliminating the need for external parts while simplifying configuration significantly.


Feature 4Extensive automotive experience

The wide adoption and long history of LAPIS TECHNOLOGY™ products are a testament to their quality and reliability.

Applications

LAPIS TECHNOLOGY™ TN/STN Display Driver Applications

TN/STN display drivers have been adopted by many kinds of application panels such as automotive systems (car clock, car audio, indicators, climate, odo-trip), industrial equipment, and consumer electronics. We will apply unique technologies such as high EMS resistance, wide range operating temperature, and high-reliability technology.

LAPIS 製品ナビ