UFZV16B
500mW 16V, SOD-323FL, Small and High Power Zener Diode
						
						
						
						
						UFZV16B
						
						500mW 16V, SOD-323FL, Small and High Power Zener Diode
						 
						
						
					
				
			
		
			
				
				UFZV16B is a Zener Diode with 500mW power dissipation, suitable for voltage regulation.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
15.39
Zener Voltage VZ (Max.)[V]
16.24
IZ @ VZ [mA]
10
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.25 (t=0.9)
Features:
- High reliability
 - Small mold type
 - Power dissipation 500mW