- Home
- Diodes
- Zener Diodes
- Standard Grade
- TDZ8.2
Not Recommended for New Designs
TDZ8.2
Zener Diode
Not Recommended for New Designs
TDZ8.2
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For TDZ8.2
Part Number |
|
|
---|---|---|
Ordering Part Number | TDZTR8.2 | TDZVTR8.2 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TUMD2 | TUMD2M |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-323HE | SOD-323HE |
JEITA Package | - | SC-108B |
Package Size [mm] | 1.3x2.5 (t=0.8) | 1.4x2.5 (t=0.8) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 500 | 500 |
Zener Voltage V Z (Typ.)[V] | 8.2 | - |
Zener Voltage V Z (Min.)[V] | 7.4 | 7.4 |
Zener Voltage V Z (Max.)[V] | 9.0 | 9.0 |
I Z @ V Z [mA] | 10 | 10 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X