ROHM Product Detail
Last Time Buy
RSB6.8G
Bi-directional zener Diode
Last Time Buy
RSB6.8G
Bi-directional zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSB6.8G
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RSB6.8GT2R | VS5V0BC1EST15R |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | VMD2 | SMD0603 |
| Unit Quantity | 8000 | 15000 |
| Minimum Packing Quantity | 8000 | 15000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-723 | SOD-962 (DSN0603-2) |
| Package Size [mm] | 1.4x0.6 (t=0.55) | 0.6x0.3 (t=0.29) |
| JEITA Package | SC-104A | - |
| Configuration | Bidirectional | Bidirectional |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 100 | 100 |
| Zener Voltage V Z (Typ.)[V] | 6.8 | - |
| Zener Voltage V Z (Min.)[V] | 5.78 | - |
| Zener Voltage V Z (Max.)[V] | 7.82 | - |
| I Z @ V Z [mA] | 1 | - |
| Remarks | IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV | - |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X