ROHM Product Detail
Not Recommended for New Designs
RSB27F2
Bi-directional zener Diode
Not Recommended for New Designs
RSB27F2
Bi-directional zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSB27F2
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RSB27F2T106 | ESD27VFMFHT106 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | UMD3 | UMD3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-323 | SOT-323 |
| Package Size [mm] | 2.1x2.0 (t=1.0) | 2.1x2.0 (t=1.0) |
| JEITA Package | SC-70 | SC-70 |
| Configuration | Bidirectional | Bidirectional |
| Number of terminal | 3 | 3 |
| Power Dissipation (P D )[mW] | 200 | - |
| Zener Voltage V Z (Typ.)[V] | 27.0 | - |
| Zener Voltage V Z (Min.)[V] | 26.2 | - |
| Zener Voltage V Z (Max.)[V] | 32.0 | - |
| I Z @ V Z [mA] | 1 | - |
| Remarks | IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV | - |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X