FTZU6.2E
Low capacitance Zener Diode
						
						
						
						
						FTZU6.2E
						
						Low capacitance Zener Diode
						 
						
						
					
				
			
		
			
				
				ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
A-Common Quad Chip
Package Code
SOT-25T
Package(JEITA)
SC-74A
Mounting Style
Surface mount
Number of terminal
5
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
6.2
Zener Voltage VZ (Min.)[V]
5.9
Zener Voltage VZ (Max.)[V]
6.5
IZ @ VZ [mA]
5
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.3)
Features:
- Small mold type
 - High reliability