ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						BZX84B8V2L
Zener Diode
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BZX84B8V2L
						
						Zener Diode
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For BZX84B8V2L
| Part Number | 
																										 
																											
																										 | 
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																						
																							
																								
																								
																									
																										 
																											
																										 | 
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																						
																							
																						
																					
|---|---|---|
| Ordering Part Number | BZX84B8V2LT116 | BZX84B8V2LYT116 | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | SSD3 | SSD3 | 
| Unit Quantity | 3000 | 3000 | 
| Minimum Packing Quantity | 3000 | 3000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | SOT-23 | SOT-23 | 
| Package Size [mm] | 2.4x2.9 (t=1.15) | 2.4x2.9 (t=1.15) | 
| Configuration | Single | Single | 
| Number of terminal | 3 | 3 | 
| Power Dissipation (P D )[mW] | 250 | 250 | 
| Zener Voltage V Z (Min.)[V] | 8.04 | 8.04 | 
| Zener Voltage V Z (Max.)[V] | 8.36 | 8.36 | 
| I Z @ V Z [mA] | 5 | 5 | 
| Tj[?] | 150 | 150 | 
| Storage Temperature (Min.)[°C] | -65 | -65 | 
| Storage Temperature (Max.)[°C] | 150 | 150 | 
| Mounting Style | Surface mount | Surface mount | 
									
		Show / Hide Parameters
		
		
	
		X