ROHM Product Detail

Not Recommended for New Designs BZX84B5V6L
Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BZX84B5V6L

Part Number
BZX84B5V6L
BZX84B5V6L
BZX84B5V6LY
BZX84B5V6LY
Ordering Part Number BZX84B5V6LT116 BZX84B5V6LYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SSD3 SSD3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.4x2.9 (t=1.15) 2.4x2.9 (t=1.15)
Configuration Single Single
Number of terminal 3 3
Power Dissipation (P D )[mW] 250 250
Zener Voltage V Z (Min.)[V] 5.49 5.49
Zener Voltage V Z (Max.)[V] 5.71 5.71
I Z @ V Z [mA] 5 5
Tj[?] 150 150
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed