YDZVFH24
500mW 24V, SOD-323HE, Zener Diode for Automotive
						
						
						
						
						YDZVFH24
						
						500mW 24V, SOD-323HE, Zener Diode for Automotive
						 
						
						
					
				
			
		
			
				
				YDZVFH24 is high reliability Automotive Zener Diode for voltage regulation.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
21.6
Zener Voltage VZ (Max.)[V]
26.4
IZ @ VZ [mA]
10
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.4 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type