ROHM Product Detail
Last Time Buy
VDZFH5.6B
Zener Diode (AEC-Q101 Qualified)
Last Time Buy
VDZFH5.6B
Zener Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VDZFH5.6B
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | VDZFHT2R5.6B | EDZVFHT2R5.6B |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | VMD2 | EMD2 |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-723 | SOD-523 |
| Package Size [mm] | 1.4x0.6 (t=0.55) | 1.6x0.8 (t=0.7) |
| JEITA Package | SC-104A | SC-79 |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 100 | 150 |
| Zener Voltage V Z (Typ.)[V] | 5.6 | 5.6 |
| Zener Voltage V Z (Min.)[V] | 5.49 | 5.49 |
| Zener Voltage V Z (Max.)[V] | 5.73 | 5.73 |
| I Z @ V Z [mA] | 5 | 5 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X