UDZVFH20B
200mW 20V, SOD-323FL, Zener Diode for Automotive
						
						
						
						
						UDZVFH20B
						
						200mW 20V, SOD-323FL, Zener Diode for Automotive
						 
						
						
					
				
			
		
			
				
				ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Min.)[V]
19.52
Zener Voltage VZ (Max.)[V]
20.39
IZ @ VZ [mA]
5
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.25 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small 2-pin mini mold high-reliability mounting type.
- High reliability.