ROHM Product Detail
Not Recommended for New Designs
UDZSTF22B
Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
UDZSTF22B
Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UDZSTF22B
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | UDZSTFTE-1722B | UDZVFHTE-1722B |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | UMD2 | UMD2 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | - | SOD-323FL |
| Package Size [mm] | 2.5x1.25 (t=0.9) | 2.5x1.25 (t=0.9) |
| JEITA Package | SC-90A | SC-90A |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 200 | 200 |
| Zener Voltage V Z (Typ.)[V] | 22.0 | - |
| Zener Voltage V Z (Min.)[V] | 21.54 | 21.54 |
| Zener Voltage V Z (Max.)[V] | 22.47 | 22.47 |
| I Z @ V Z [mA] | 5 | 5 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X