PTZTF11B
1W 11V, DO-214AC, High Power Zener Diode for Automotive
						
						
						
						
						PTZTF11B
						
						1W 11V, DO-214AC, High Power Zener Diode for Automotive
						 
						
						
					
				
			
		
			
				
				ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Typ.)[V]
11.51
Zener Voltage VZ (Min.)[V]
11
Zener Voltage VZ (Max.)[V]
12.3
IZ @ VZ [mA]
20
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5.0x2.6 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.・High ESD resistant.