BZX84C8V2LYFH
250mW, 8.2V, SOT-23, Automotive Zener Diode (BZX84C series)
						
						
						
						
						BZX84C8V2LYFH
						
						250mW, 8.2V, SOT-23,  Automotive Zener Diode (BZX84C series)
						 
						
						
					
				
			
		
			
				
				BZX84C8V2LYFH is Zener Diode ideal for voltage regulation. Very common package SOT-23 and high productive efficiency help your design better. This product complies AEC-Q101 qualified.
Product Detail
Specifications:
Configuration
Single
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
250
Zener Voltage VZ (Min.)[V]
7.7
Zener Voltage VZ (Max.)[V]
8.7
IZ @ VZ [mA]
5
Tj[℃]
150
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability