ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						BZX84B30VLFH
Zener Diode (AEC-Q101 Qualified)
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BZX84B30VLFH
						
						Zener Diode (AEC-Q101 Qualified)
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For BZX84B30VLFH
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | BZX84B30VLFHT116 | BZX84B30VLYFHT116 | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | SSD3 | SSD3 | 
| Unit Quantity | 3000 | 3000 | 
| Minimum Packing Quantity | 3000 | 3000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | SOT-23 | SOT-23 | 
| Package Size [mm] | 2.4x2.9 (t=1.15) | 2.4x2.9 (t=1.15) | 
| Configuration | Single | Single | 
| Number of terminal | 3 | 3 | 
| Power Dissipation (P D )[mW] | 250 | 250 | 
| Zener Voltage V Z (Min.)[V] | 29.4 | 29.4 | 
| Zener Voltage V Z (Max.)[V] | 30.6 | 30.6 | 
| I Z @ V Z [mA] | 2 | 2 | 
| Tj[?] | 150 | 150 | 
| Storage Temperature (Min.)[°C] | -65 | -65 | 
| Storage Temperature (Max.)[°C] | 150 | 150 | 
| Mounting Style | Surface mount | Surface mount | 
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) | 
 
									
		Show / Hide Parameters
		
		
	
		X