SMF16V
Transient Voltage Suppressor
SMF16V
Transient Voltage Suppressor
SMF16V is a transient voltage suppressor with small mold package, suitable for surge protection.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package(JEITA)
SC-109B
Package Code
SOD-123FL
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
PPP @ 10/1000us (Max.) [W]
200
Configuration
Single
# of protection line
1
VRWM [V]
16
VCL @ IPP 10/1000us (Max.) [V]
26
IPP 10x1000us (Max.) [A]
7.7
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
- Small mold type
- High reliability