ROHM Product Detail

SMF17VTF
Transient Voltage Suppressor (AEC-Q101 Qualified)

SMF17VTF is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | SMF17VTFTR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Grade

Automotive

Package(JEITA)

SC-109B

Package Code

SOD-123FL

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

17

VBR (Min.) [V]

18.9

VCL @ IPP 10/1000us (Max.) [V]

27.6

IPP 10x1000us (Max.) [A]

7.2

Tj[℃]

150

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

SMF17V   Grade| Standard StatusRecommended