ROHM Product Detail

ESDCAN24HXYFH
24V, 180W, Automotive Transient Voltage Suppressor

ESDCAN24HXYFH is a TVS Diode which is ideal for CAN-FD / CAN-XL, CAN and FlexRay. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | ESDCAN24HXYFHT116
Status | Recommended
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

180

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

25.5

VBR (Max.) [V]

30

Tj[℃]

175

Capacitance [pF]

3.5

IR (Max.) [uA]

0.1

VCL @ IPP 8/20us (Max.) [V]

35.5

IPP 8x20us (Max.) [A]

1

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • 2-line ESD protection
  • Bi-directional ESD protection
  • ESD protection level ±30 kV (IEC61000-4-2; Contact)
  • Low capacitance; Ct = 3.5 pF
  • Tj=175℃