EMN11
High-speed switching, 80V, 100mA, 2 Pair Cathode Common Switching Diode
EMN11
High-speed switching, 80V, 100mA, 2 Pair Cathode Common Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common 2 pair
Package Code
SOT-563
Package(JEITA)
SC-107C
Mounting Style
Surface mount
Number of terminal
6
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.3
Isurge[mA]
4000
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
70
trr[ns]
4
IF @ trr [mA]
5
VR @ trr [V]
6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
・Ultra-small mold package.・High reliability.