DAN222ZM
High speed switching, 80V 100mA, SOT-723, Cathode Common Switching Diode
DAN222ZM
DAN222ZM
High speed switching, 80V 100mA, SOT-723, Cathode Common Switching Diode
DAN222ZM is small mold type package switching diode, suitable for high speed switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | DAN222ZMT2L
Status |
Recommended
Package |
VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
SOT-723
Package(JEITA)
SC-105AA
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.3
Isurge[mA]
4000
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
70
trr[ns]
4
IF @ trr [mA]
5
VR @ trr [V]
6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.55)
Features:
- High reliability
- Small mold type
- High speed switching