DA221
Low-leakage, 20V, 100mA, Series Connection, Switching Diode
						
						
						
						
						DA221
						
						Low-leakage, 20V, 100mA, Series Connection, Switching Diode
						 
						
						
					
				
			
		
			
				
				ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-416
Package(JEITA)
SC-75A
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
20
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.2
IFSM[A]
0.3
Isurge[mA]
300
Forward Voltage VF[V]
1
IF @ Forward Voltage [mA]
10
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
15
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
・Ultra-small mold package(EMD3).・High reliability.