ROHM Product Detail
Last Time Buy
1SS400
Switching Diode
Last Time Buy
1SS400
Switching Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 1SS400
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | 1SS400TE61 | 1SS400SMT2R | VS5V0BC1EST15R |
| Similar Level | - | Same Pinout, Package | Similar Specification |
| Data Sheet | |||
| Supply Status | Last Time Buy | Recommended | Active |
| Package | EMD2 | EMD2 | SMD0603 |
| Unit Quantity | 3000 | 8000 | 15000 |
| Minimum Packing Quantity | 3000 | 8000 | 15000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | SOD-523 | SOD-523 | SOD-962 (DSN0603-2) |
| Package Size [mm] | 1.6x0.8 (t=0.7) | 1.6x0.8 (t=0.7) | 0.6x0.3 (t=0.29) |
| JEITA Package | SC-79 | SC-79 | - |
| Configuration | Single | Single | Bidirectional |
| Number of terminal | 2 | 2 | 2 |
| VRM[V] | 90 | 90 | - |
| Reverse Voltage VR[V] | 80 | 80 | - |
| Average Rectified Forward Current IO[A] | 0.1 | 0.1 | - |
| IFM[A] | 0.225 | 0.225 | - |
| IFSM [A] | - | 0.5 | - |
| Isurge[mA] | 500 | 500 | - |
| Forward Voltage VF[V] | 1.2 | 1.2 | - |
| IF @ Forward Voltage [mA] | 100.0 | 100.0 | - |
| Reverse Current IR[µA] | 0.1 | 0.1 | 0.5 |
| VR @ Reverse Current [V] | 80 | 80 | 5 |
| trr[ns] | 4 | 4 | - |
| IF @ trr [mA] | 10.0 | 10.0 | - |
| VR @ trr [V] | 6.0 | 6.0 | - |
| Tj[?] | 125 | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 | -55 |
| Storage Temperature (Max.)[°C] | 125 | 150 | 150 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
Show / Hide Parameters
X