Last Time Buy 1SS133
Switching Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 1SS133T-77
Status | Last Time Buy
Package | MSD
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

90

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.13

IFM[A]

0.4

Isurge[mA]

600

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.5

VR @ Reverse Current [V]

80

Tj[℃]

175

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.7x1.8 (t=1.8)

Features:

・Small mold type.
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed