BAV170HYFH
Low-leakage, 80V, 215mA, SOT-23, Cathode Common, Automotive Switching Diode
BAV170HYFH
BAV170HYFH
Low-leakage, 80V, 215mA, SOT-23, Cathode Common, Automotive Switching Diode
BAV170HYFH is high reliability and low IR diodes for general switching. This product complies AEC-Q101 qualified.
Product Detail
Specifications:
Configuration
C-Common
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
90
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.215
IFM[A]
0.5
Forward Voltage VF[V]
1.25
IF @ Forward Voltage [mA]
150
Reverse Current IR[µA]
0.005
VR @ Reverse Current [V]
75
trr[ns]
3000
IF @ trr [mA]
10
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type
- Low IR