BAS21VMFH
High-speed switching, 200V, 200mA, Switching Diode for Automotive
BAS21VMFH
High-speed switching, 200V, 200mA, Switching Diode for Automotive
BAS21VMFH is the high reliability automotive switching diode, suitable for General rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
250
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
0.2
Forward Voltage VF[V]
1
IF @ Forward Voltage [mA]
0.1
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
200
trr[ns]
50
IF @ trr [mA]
0
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type(UMD2)
- High speed switching
- High current overload capacity