ROHM Product Detail

Not Recommended for New Designs RBE2EA20A
High Efficiency Type, 20V, 2A, SOT-25T, Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RBE2EA20ATR
Package | TSMD5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-25

Package(JEITA)

SC-95

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

2

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.39

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.7

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.8x2.9 (t=0.95)

Features:

・Small mold type.(TUMD5)。
・Hightly reliable.
X

Most Viewed