RB561VM-40
40V, 500mA, SOD-323FL, Schottky Barrier Diode
						
						
						
						
						RB561VM-40
						
						40V, 500mA, SOD-323FL, Schottky Barrier Diode
						 
						
						
					
				
			
		
			
				
				RB561VM-40 is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.5
IFSM[A]
2
Forward Voltage VF(Max.)[V]
0.43
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.08
VR @ Reverse Current[V]
10
Tj[℃]
125
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.5x1.25 (t=0.9)
Features:
- Small mold type (UMD2)
- High reliability
- Super Low VF