ROHM Product Detail

RB061QS-20
RASMID™ Series, 20V, 2A, SOD-882 (DSN1006-2), Schottky Barrier Diode

RB061QS-20 is 1006-size Schottky Barrier Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB061QS-20T18R
Status | Active
Package | SMD1006
Packing Type | Taping
Unit Quantity | 18000
Minimum Package Quantity | 18000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

2

Forward Voltage VF(Max.)[V]

0.47

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.23)

Find Similar

Features:

  • Small silicon package (SMD1006)
  • High Accuracy Manufacturing
  • Dimension tolerance ±10um
  • Low VF

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66003
    • Compact NFC Wireless Charge with 300mW Output
    • ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.

      The antenna is a product of Amphenol.
      Datasheet Download:

      For any inquiries related to antennas, kindly use the inquiry form provided below.
      Amphenol Website Contact Form

    • Reference Design - REF67011
    • NFC Telemetry-Based Rotating Component Torque Sensing
    • In this reference design, a strain sensor and the ML7660-EVK-002 are attached to the shaft. It is now possible to directly measure and collect data on the strain of the rotating shaft, which was previously impossible.

      Specifically, the measurement process follows these steps:
      1) The power supply LSI wirelessly supplies power to the power receiving LSI.
      2) The power receiving LSI supplies power to the strain sensor via a wired connection.
      3) The strain sensor measures the strain of the rotating shaft.
      4) The strain sensor sends the strain measurement data to the power receiving LSI via a wired connection.
      5) The power receiving LSI wirelessly transmits the measurement data to the power supply LSI.

      This reference design uses the STREAL SR300 sensor manufactured by Macnica. If you plan to use Macnica sensors, please check directly with Macnica for availability and procurement details in advance.
      https://www.macnica.co.jp/en/business/semiconductor/macnica_products/streal/

X

Most Viewed