ROHM Product Detail

Last Time Buy RSX058LAP2S
200V 3A, Single, PMDTM, Ultra low IR SBD

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RSX058LAP2STR
Status | Last Time Buy
Package | PMDTP
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

3

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.92

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.0001

VR @ Reverse Current[V]

200

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.7x2.5 (t=1.1)

Features:

  • High reliability
  • Small power mold type
  • Ultra low IR
X

Most Viewed