ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						RB075BM40SFH
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
						
						
							
								Not Recommended for New Designs
							
						
						
						
						RB075BM40SFH
						
						40V, 5A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For RB075BM40SFH
| Part Number |   |   |   | 
|---|---|---|---|
| Ordering Part Number | RB075BM40SFHTL | RB075BM40SFNSTL | RB075BM40SFHHTL | 
| Similar Level | - | Same Pinout, Package | Same Pinout, Package | 
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended | 
| Package | TO-252M | TO-252M | TO-252M | 
| Unit Quantity | 2500 | 2500 | 2500 | 
| Minimum Packing Quantity | 2500 | 2500 | 2500 | 
| Packing Type | Taping | Taping | Taping | 
| RoHS | Yes | Yes | Yes | 
| Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) | TO-252AA (D-PAK) | 
| Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.3) | 
| JEITA Package | SC-63 | SC-63 | SC-63 | 
| Configuration | Single | Single | Single | 
| Number of terminal | 3 | 3 | 3 | 
| VRM [V] | 40 | 40 | 40 | 
| Reverse Voltage VR [V] | 40 | 40 | 40 | 
| Average Rectified Forward Current IO [A] | 5.0 | 5.0 | 5.0 | 
| IFSM [A] | 50.0 | 50.0 | 50.0 | 
| Forward Voltage VF (Max.)[V] | 0.75 | 0.75 | 0.75 | 
| IF @ Forward Voltage [A] | 5.0 | 5.0 | 5.0 | 
| Reverse Current IR (Max.)[mA] | 0.005 | 0.005 | 0.005 | 
| VR @ Reverse Current[V] | 40 | 40 | 40 | 
| Tj[?] | 150 | 175 | 175 | 
| Storage Temperature (Min.)[°C] | -40 | -55 | -55 | 
| Storage Temperature (Max.)[°C] | 150 | 175 | 175 | 
| Mounting Style | Surface mount | Surface mount | Surface mount | 
| Common Standard | AEC-Q101 (Automotive Grade) | - | AEC-Q101 (Automotive Grade) | 
 
									
		Show / Hide Parameters
		
		
	
		X