Super Low VF, 20V, 2A, SOD-128, Schottky Barrier Diode - RBS2LAM40B

RBS2LAM40B is Super low VF Schottky Barrier Diode for General rectification.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RBS2LAM40BTR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-128

Package Size[mm]

4.7x2.5 (t=0.95)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

2.0

IFSM[A]

50.0

Forward Voltage VF(Max.)[V]

0.41

IF @ Forward Voltage [A]

2.0

Reverse Current IR(Max.)[mA]

0.5

VR @ Reverse Current[V]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Super low VF