RBR30T60ANZ
Low VF, 60V, 30A, ITO-220AB, Schottky Barrier Diode
						
						
						
						
						RBR30T60ANZ
						
						Low VF, 60V, 30A, ITO-220AB, Schottky Barrier Diode
						 
						
						
					
				
			
		
			
				
				RBR30T60ANZ is Schottky Barrier Diode for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
30
Forward Voltage VF(Max.)[V]
0.68
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.6
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.0x10.0 (t=4.8)