RBR30T30ANZ
Low VF, 30V, 30A, ITO-220AB, Schottky Barrier Diode
Not Recommended for New Designs
RBR30T30ANZ
Low VF, 30V, 30A, ITO-220AB, Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
30
Forward Voltage VF(Max.)[V]
0.55
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.3
VR @ Reverse Current[V]
30
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.0x10.0 (t=4.8)
Features:
- Cathode common dual type
- High reliability
- Low VF