Last Time Buy RBQ20BM45A
Low IR, 45V, 20A, TO-252 (DPAK), Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RBQ20BM45A

Part Number
RBQ20BM45A
RBQ20BM45A
RBQ20BGE45A
RBQ20BGE45A
Ordering Part Number RBQ20BM45ATL RBQ20BGE45ATL
Similar Level - Same Pinout
Data Sheet -  
Supply Status Last Time Buy Recommended
Package TO-252 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
JEITA Package SC-63 SC-63
Package Size [mm] 6.6x10 (t=2.3) 6.6x10 (t=2.4)
Configuration C-Common C-Common
Number of terminal 3 3
VRM [V] 45 45
Reverse Voltage VR [V] 45 45
Average Rectified Forward Current IO [A] 20.0 20.0
IFSM [A] 100.0 100.0
Forward Voltage VF (Max.)[V] 0.59 0.59
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR (Max.)[mA] 0.2 0.2
VR @ Reverse Current[V] 45 45
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed