RBQ20BGE65A
65V, 20A, TO-252, Cathode Common, Low IR Schottky Barrier Diode
						
						
						
						
						RBQ20BGE65A
						
						65V, 20A, TO-252, Cathode Common, Low IR Schottky Barrier Diode
						 
						
						
					
				
			
		
			
				
				RBQ20BGE65A is the high reliability schottky barrier diode with low IR for switching power supply.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-252AA (D-PAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
65
Reverse Voltage VR[V]
65
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.63
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
65
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.0x6.6 (t=2.4)
Features:
- High reliability
 - Power mold type
 - Cathode common dual type
 - Low IR