45V, 15A, TO-252, Cathode Common, Low IR Schottky Barrier Diode - RBQ15BGE45A (New)

RBQ15BGE45A is the high reliability schottky barrier diode with low IR for switching power supply.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RBQ15BGE45ATL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Package Size[mm]

6.6x10.0 (t=2.2)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

15.0

IFSM[A]

100.0

Forward Voltage VF(Max.)[V]

0.59

IF @ Forward Voltage [A]

7.5

Reverse Current IR(Max.)[mA]

0.14

VR @ Reverse Current[V]

45

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Low IR