ROHM Product Detail
Obsolete
RBE07V20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Obsolete
RBE07V20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RBE07V20A
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RBE07V20ATE-17 | RBE1VAM20ATR |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | UMD2 | TUMD2M |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-323FL | SOD-323HE |
| Package Size [mm] | 2.5x1.25 (t=0.9) | 2.5x1.4 (t=0.8) |
| JEITA Package | SC-90A | SC-108B |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 30 |
| Reverse Voltage VR [V] | 20 | 20 |
| Average Rectified Forward Current IO [A] | 0.7 | 1.0 |
| IFSM [A] | 1.0 | 3.0 |
| Forward Voltage VF (Max.)[V] | 0.43 | 0.53 |
| IF @ Forward Voltage [A] | 0.5 | 1.0 |
| Reverse Current IR (Max.)[mA] | 0.2 | 0.2 |
| VR @ Reverse Current[V] | 20 | 20 |
| Tj[?] | 125 | 125 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 125 | 125 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X