ROHM Product Detail
Not Recommended for New Designs
RB551V-30
Schottky Barrier Diode
Not Recommended for New Designs
RB551V-30
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB551V-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB551V-30TE-17 | RB551VM-30TE-17 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | UMD2 | UMD2 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-323FL | SOD-323FL |
| Package Size [mm] | 2.5x1.25 (t=0.9) | 2.5x1.25 (t=0.9) |
| JEITA Package | SC-90A | SC-90A |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 30 |
| Reverse Voltage VR [V] | 20 | 20 |
| Average Rectified Forward Current IO [A] | 0.5 | 0.5 |
| IFSM [A] | 2.0 | 2.0 |
| Forward Voltage VF (Max.)[V] | 0.36 | 0.36 |
| IF @ Forward Voltage [A] | 0.1 | 0.1 |
| Reverse Current IR (Max.)[mA] | 0.1 | 0.1 |
| VR @ Reverse Current[V] | 20 | 20 |
| Tj[?] | 125 | 125 |
| Storage Temperature (Min.)[°C] | -40 | -55 |
| Storage Temperature (Max.)[°C] | 125 | 125 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X