30V, 100mA, SOT-416FL, Schottky Barrier Diode - RB548WM

RB548WM is Schottky Barrier Diode for general rectification.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RB548WMTL
Status | Active
Package | EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Configuration

Series Connection

Package Code

SOT-416FL

Package(JEITA)

SC-89

Package Size[mm]

1.6x1.6 (t=0.7)

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.45

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

5.0E-4

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

N/A