40V, 200mA, SOD-523, Schottky Barrier Diode - RB540SM-40

RB540SM-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RB540SM-40T2R
Status | Active
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-523

Package(JEITA)

SC-79

Package Size[mm]

1.6x0.8 (t=0.6)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.71

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.015

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

  • Ultra Small mold type (EMD2)
  • High reliability
  • Low VF