ROHM Product Detail
Last Time Buy
RB521ZS-30
Schottky Barrier Diode
Last Time Buy
RB521ZS-30
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB521ZS-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB521ZS-30T2R | RB522ES-30T15R |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | GMD2 | SMD0603 |
| Unit Quantity | 8000 | 15000 |
| Minimum Packing Quantity | 8000 | 15000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-962 (DFN0603-2) | SOD-962 (DSN0603-2) |
| Package Size [mm] | 0.6x0.3 (t=0.33) | 0.6x0.3 (t=0.29) |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 30 |
| Reverse Voltage VR [V] | 30 | 30 |
| Average Rectified Forward Current IO [A] | 0.1 | 0.1 |
| IFSM [A] | 0.5 | - |
| Forward Voltage VF (Max.)[V] | 0.37 | 0.37 |
| IF @ Forward Voltage [A] | 0.01 | 0.01 |
| Reverse Current IR (Max.)[mA] | 0.007 | 0.007 |
| VR @ Reverse Current[V] | 10 | 10 |
| Tj[?] | 150 | - |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X