ROHM Product Detail

Obsolete RB521FS-30
RASMID™ Series - Schottky Barrier Diode

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RB521FS-30T40R
Status | Obsolete
Package | SMD0402
Packing Type | Taping
Unit Quantity | 40000
Minimum Package Quantity | 40000
RoHS | Yes

Specifications:

Package Code

SOD-992 (DSN0402-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.007

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.2 (t=0.19)

Features:

  • Small silicon package (SMD0402)
  • High Accuracy Manufacturing Dimension tolerance±10um
  • Low VF
X

Most Viewed